Function

DELPHYS XM is a high-efficiency modular UPS designed with cutting-edge technology to reduce Total Cost of Ownership (TCO). Its ultra-compact footprint, combined with energy efficiency, adaptability, and modular design, creates a perfect synergy that maximises overall performance and benefits.

Conformity to standards

EN/IEC 62040-1
EN/IEC 62040-2
EN/IEC 62040-3
CE

Advantages

Elevating efficiency: sustainable by nature, designed for performance

High UPS efficiency ratings enabling reduced energy consumption, cooling requirements and CO2 emissions:
- Up to 99% thanks to Smart Conversion Mode to transfer from line interactive to double conversion mode  in 0 ms.
- Up to 97,1% in online double conversion (VFI).
- Energy Saver Mode to maximise the efficiency under low load conditions.
High service efficiency: sustainability performance is further enhanced by digital services, making operations even more efficient and helping to reduce your carbon footprint.

Redefining power density

- DELPHYS XM delivers up to 800kW in just 0.8m2, setting a new industry standard.
- Optimised operational footprint: No lateral/rear space required with a dedicated cooling kit.

Best in class adaptability for multiple applications

From ordering to commissionning, DELPHYS XM ensures perfect integration:
- Standardised design and wide range of standard options.
- Lead & Lithium battery compatibility with wide operating voltage range.
- Versatile integration: Top or bottom cable entry, common or separated.
- Conformal-coated electronics and IP rating to adapt to site environment.

Ensuring proactive and easy maintenance

Optimised maintenance  MTTR (Mean Time to Repair) thanks to:
- Upgraded UPS and services connectivity for advanced monitoring and reactive maintenance.
- User-friendly 10" HMI – Easy to operate.
- Full front access and hot-swappable 100kW modules – Easy to maintain.
- No need to access the inside of the UPS – all maintenance can be performed without any cabling work.

Guaranteeing uptime with superior resiliency

Modular UPS design:
- 100 kW modules engineered to avoid fault propagation.
- Intrinsic redundancy (N or N+1) to ensure high protection level under abnormal event.
- Robust and full rated static bypass to to sustain abnormal load conditions.

UPS MODEL
Model 300 400 500 600 800
Number of 100kW power conversion modules 3 4 5 6 8
Rated Power (N configuration) 300 400 500 600 800
Rated Power (N+1 configuration) 200 300 400 500 700
Efficiency in Double Conversion Mode (VFI) Up to 97,1%
Efficiency in Smart Conversion Mode Up to 99%
Parallel capability Up to 6 Up to 4
INPUTS
Nominal input voltage 380/400/415 V (3Ph+N+PE)
Input voltage tolerance 240 to 485 V
Input connection Common or separated / top or bottom
Frequency range 50/60 Hz
Input power factor / THDi > 0.99 / < 3% @ full load
OUTPUT
Nominal output voltage 380/400/415 V configurable / (3Ph+N)
Frequency range 50/60 Hz ± 0.02 Hz
Voltage regulation Static load ±1%
Output voltage distortion (THDv) < 1.5% with rated linear load
Output voltage performance (load variation 0-100%) Complies with IEC 62040-3 Class 1 (VFI-SS-111)
Inverter overload capability 125% 10 min / 150% 1 min
Bypass overload capability 110% permanent / 125% 10 min
BATTERIES
Battery type 2 wires, VRLA/lithium-ion
Battery connection capability 40-50 Lead battery blocks without derating
Battery charge current capacity - per module Configurable up to 30A without UPS power derating
ENVIRONMENT
Operating temperature 0 - 40°C
Humidity 0 - 95% without condensation
Air flow From front to rear in STD, from front to top with WALL KIT
Maximum altitude without derating 1000 m
Standard protection rating IP20
Frame colour RAL 7016
DIMENSIONS AND WEIGHT
Weight kg  800 x 1000 x 2000  800 x 1000 x 2000  800 x 1000 x 2000  800 x 1000 x 2000  800 x 1000 x 2000
UPS dimensions mm (W x D x H) 550 600 650  750 900
Clearance - Standard 300 mm rear clearance for air flow
Clearance - Optional No rear clearance (top air outlet kit)

System

Electrical options

- Bottom entry connection (side cabinet).
- Kit for top air outlet.
- PEN kit for TN-C grounding system.
- ACS synchronization between two DELPHYS XM systems.
- Battery temperature sensor for lead batteries.

Communication

Standard communication features

- User-friendly 10" touch-screen multilingual color graphic display.
- 3 COM slots for communication optional card.
- Ethernet port for service purpose.

Communication options

- +3 COM slots extension kit.
- Dry-contact interface (configurable voltage-free contacts).
- MODBUS RTU RS485 or TCP.
- NET VISION: professional WEB/ SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- NET VISION EMD: Environment Temperature and Humidity sensor with 2 inputs.
- Remote View Pro supervision software.

Environmental data

Sustainable advantages - Up to 99% efficiency and more than 30 t CO2 eq. annual saving with Smart Conversion mode
- 50% less footprint and raw materials
- Energy Saver mode to maximise the UPS' energy efficiency under low load
- Low-carbon services to reduce on-site interventions
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
Sustainability Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Platinum Warranty

Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Training

Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.

Learn more

SoLink remote monitoring

Reduce your contingencies with 24/7 monitoring of your critical equipment by Socomec experts.

Learn more

SoLive Pro performance monitoring

Simply and securely view real-time data from your SUNSYS energy storage systems.

Learn more

SoLive remote monitoring

Keep control of your Socomec equipment with a free real-time monitoring mobile app.

Learn more

SoData data monitoring

Easily access raw data from Socomec connected products on the cloud.

Learn more

Remote troubleshooting

Our experts troubleshoot your UPS remotely via reliable, secure diagnostics.

Learn more

Documentation

  • PDF
    DELPHYS XM - Brochure
    Select
  • PDF
    DELPHYS XM Modular UPS for high power density and superior efficiency
    Select
  • PDF
    DELPHYS XM
    Select
  • PDF
    DELPHYS XM 300-800
    Select
  • PDF
    DELPHYS XM 300-800
    Select
  • PDF
    DELPHYS XM 300-800
    Select
  • PDF
    DELPHYS XM 300-800
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!