Function

DELPHYS MX Elite+ is a Three-phase UPS with a embedded transformerbased inverter designed to provide a continued power supply for your most critical installations. The isolation transformer provides galvanic isolation between the power converters and the user output.

Conformity to standards

IEC 62040-1
IEC 62040-2

Advantages

The best protection for your load

- Permanent operation in VFI mode (online double conversion).
- Provide accurate output voltage under all load conditions.
- High short-circuit current capacity, which facilitates the selection of protection devices in downstream distribution.

Robust & resiliant design

- Isolation transformer embedded with the inverter to ensure complete electrical isolation between the DC circuit and the load output.
- Fault-tolerant architectures with essential functional redundancy.
- Rugged mechanical and electrical properties for industrial environments.
- Redundant LED display for consistent UPS control. 
- Standard PCB tropicalisation.

User-friendly

- 10-inch color touch screen.
- User friendly HMI.
- Communication upgradable.

High availability and cost-effective equipment

- IGBT rectifier with PFC controller : high efficiency, high and constant input power factor, low current harmonic content.
- These features help limit the size of the upstream network infrastructure.
- ECO Mode with 99% efficiency.
- Accurate diagnosis ensures the power supply of the load.
- Prevent cascading failures of parallel systems.
- Rectifier soft start function, prevents generators loadstep ensuring smooth operation.
- Specifically designed to be adapted to different industrial environments: higher IP protection capability, longer backup time.
- Field-proven technology.
- Easy maintainability reduces MTTR thanks to pull-out sub-assemblies and full front accessible components.

Applications

Technical data

Sn [kVA]6080100120160200250300400500600
Pn [kW]547290108144180225270360450540
Input / Output3/3
Parallel configurationup to 6 units

 

Input
Model6080100120160200250300400500600
Rated voltage380V - 400V - 415V
Voltage tolerance±20%(1)
Rated frequency50/60Hz
Frequency tolerance±10%
Power factor≥ 0.99 @ full load
Current harmonic content (THDI)≤ 3% full load

 

Output
Model6080100120160200250300400500600
Rated voltage380V - 400V - 415V
Voltage tolerance±1%
Rated frequency50/60Hz
Frequency toleranceSelf-Oscillation ±0.1%
Total output voltage distortion - linear load≤1% 
Total output voltage distortion - non-linear load≤5% 
Overloadup to 150% for 1 minute, 125% for 10 minutes
Crest factor3:1
Short circuit currentUp to 3.5In (100ms)

 

Bypass
Model6080100120160200250300400500600
Rated voltage380V - 400V - 415V
Rated frequency50/60Hz
Frequency tolerance±5%

 

Efficiency
Model6080100120160200250300400500600
Online modeUp to 94%
Eco modeUp to 99%

 

Environment
Model6080100120160200250300400500600
Ambient operating temperaturefrom 0°C up to +40°C(1)
Humidity0%-95% without condensation
Maximum altitude1000m without derating
Acoustic level (as per ISO 3746)71 dBA73 dBA75 dBA80 dBA

 

UPS cabinet
Model6080100120160200250300400500600
UPS dimensions W x D x H (mm)800 x 850 x 19001000 x 850 x 19001500 x 1000 x 19002200 x 1000 x 1900
Weight800 kg900 kg1000 kg1350 kg2000 kg2800 kg3000 kg
Standard protection ratingIP20 / IP21 (optional)
ColoursRAL 9006

 

Compliance to standards
Model6080100120160200250300400500600
Safety / EMCIEC 62040-1, IEC 62040-2

(1) Conditions apply.

 

System

Electrical options

- Extended top outlet solution.
- Higher IP protection level.

Communication

Standard communication features

- Full communication function, RS485, RS232 and other communication interfaces.
- Dry contact with 8 NO/NC contacts.

Communication options

- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software.
- IoT gateway for Socomec cloud services and SoLive UPS mobile app.

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Platinum Warranty

Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Training

Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.

Learn more

SoLink remote monitoring

Reduce your contingencies with 24/7 monitoring of your critical equipment by Socomec experts.

Learn more

SoLive Pro performance monitoring

Simply and securely view real-time data from your SUNSYS energy storage systems.

Learn more

SoLive remote monitoring

Keep control of your Socomec equipment with a free real-time monitoring mobile app.

Learn more

SoData data monitoring

Easily access raw data from Socomec connected products on the cloud.

Learn more

Remote troubleshooting

Our experts troubleshoot your UPS remotely via reliable, secure diagnostics.

Learn more

Documentation

  • PDF
    DC130 1 DELPHYS MX ELITE+ 60 TO 600kVA
    Select
  • PDF
    DELPHYS MX ELITE+_160 - 250 kVA
    Select
  • PDF
    DELPHYS MX ELITE+_300 - 400 kVA
    Select
  • PDF
    DELPHYS MX ELITE+_500 - 600 kVA
    Select
  • PDF
    DELPHYS MX ELITE+ 60-120KVA
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!