Strong Points
Function
COUNTIS P4x are three-phase modular electrical energy meters that enable viewing of the different energies consumed and produced, and also of powers and other measurements directly on the backlit LCD display. They connect indirectly via a wide selection of transformers and current sensors.
They are suitable for use in sub-billing applications thanks to their MID certification.
Conformity to standards
IEC 62053-21
IEC 62053-23
IEC 62053-31
IEC 62052-11
IEC 61010-1
EN 50470-1
EN 50470-3
Advantages
Quick and easy wiring
The COUNTIS P4x range is compatible, depending on the model, with:
- QCT-C-xx three-phase current transformers thanks to an RJ12 “QuickConnect” connection (one cable for the 3 phases).
- Rogowski coils, suitable for all sizes of cables or bars.
- Current transformers with 1/5A output.
MID certification
Complies with the MID directive to guarantee accuracy and reliability when metering,
compulsory for energy billing applications.
The “module B+D” certification attests that an external laboratory has verified the design and production process of these devices.
Versatile
- Wide operating temperature range from -40 to +70°C.
- Possibility of connection to a single-phase network with possible per-phase reading of energies.
Complete ecosystem for easy integration
COUNTIS P4x meters are natively compatible with the WEBVIEW energy monitoring software. Thanks to the automatic detection of the meters for quick configuration, this software is very easy to use. It is accessible via a DIRIS Digiware M-70 or D-70 gateway.
Multi-interfaces
COUNTIS P4x meters are equipped with:
- Two pulse outputs, enabling energy consumption information to be sent in the form of pulses.
- An RS485 (MODBUS RTU) or M-BUS communication output, which enables all meter data to be read remotely via the communication protocol.
- A digital input to manage 2 tariffs, or up to 4 tariffs via communication, to distinguish consumption according to tariff periods.
Space-saving
A single meter to measure up to 2 (2QCT) or 4 (4QCT) loads for real space saving in the enclosure.