Function

COUNTIS P43-DC are modular electrical energy meters for direct current (DC) that enable viewing of the different energies consumed and produced, and also of powers and other measurements directly on the backlit LCD display. They connect indirectly via a wide range of measurement shunts.

Conformity to standards

IEC 62053-41
IEC 62052-11
IEC 61010-1

References

COUNTIS P43-DC is available in X versions

Item Select
48506000

Advantages

Wide selection of shunts

The range is compatible with measurement shunts ranging from 1 to 4000 A to accommodate the majority of DC loads.

Multi-interfaces

COUNTIS P43-DC meters are equipped with:
- A pulse output, enabling energy consumption information to be sent in the form of pulses.
- An RS485 (MODBUS RTU) communication output, which enables all meter data to be read remotely via the communication protocol.

Complete ecosystem for easy integration

COUNTIS P43-DC meters are natively compatible with the WEBVIEW energy monitoring software. Thanks to the automatic detection of the meters for quick configuration, this software is very easy to use. It is accessible via a DIRIS Digiware M-70 or D-70 gateway.

Wide temperature range

Wide operating temperature range from -40 to +70°C.

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!