Strong Points
Function
COUNTIS P3x are three-phase modular electrical energy meters that enable viewing of the different energies consumed and produced, and also of powers and other measurements directly on the backlit LCD display. They enable direct connection up to 100 A and are suitable for use in sub-billing applications thanks to their MID certification.
Conformity to standards
IEC 62053-21
IEC 62053-23
IEC 62053-31
IEC 62052-11
IEC 61010-1
EN 50470-1
EN 50470-3
References
COUNTIS P3x is available in 2 versions
| Item | Model | Application | Type | Communication protocols | Communication ports | Select |
|---|---|---|---|---|---|---|
| 48505034 | P34 | Metering | 3PH 100A, MID | MODBUS | ||
| 48505036 | P36 | Metering | 3PH 100A, MID | M-BUS |
Advantages
Compact design
Only four modules wide for measuring three-phase loads up to 100 A to save space in electrical panels.
MID certification
The whole range complies with the MID directive to guarantee accuracy and reliability when metering, compulsory for energy billing applications. The “module B+D” certification attests that an external laboratory has verified the design and production process of these devices.
Versatile
- Operating temperature range from -40 to +70°C.
- Possibility of connection to a single-phase network with possible per-phase reading of energies.
Easy integration
COUNTIS P3x meters are natively compatible with the WEBVIEW energy monitoring software. Thanks to the automatic detection of the meters for quick configuration, this software is very easy to use. It is accessible via a DIRIS Digiware M-70 or D-70 gateway.
Multi-interfaces
COUNTIS P3x meters are equipped with:
- Two pulse outputs, enabling energy consumption information to be sent in the form of pulses.
- An RS485 (MODBUS RTU) or M-BUS communication output, which enables all meter data to be read remotely via the communication protocol.
- A digital input to manage 2 tariffs, or up to 4 tariffs via communication, to distinguish between consumption according to tariff periods.
Environmental data
RoHS compliant
PEP ecopassport® available
"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program."
Ivan STEYERT - SOCOMEC Group CEO
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.