Function

COUNTIS P0x are single-phase modular electrical energy meters that enable viewing of the different energies consumed and produced, and also of powers and other measurements directly on the backlit LCD display. They enable direct connection up to 45 A and are suitable for use in sub-billing applications thanks to their MID certification.

Conformity to standards

IEC 62053-21
IEC 62053-23
IEC 62053-31
IEC 62052-11
IEC 61010-1
EN 50470-1
EN 50470-3

References

COUNTIS P0x is available in 2 versions

Item Model Application Type Communication protocols Communication ports Select
48505004 P04 Metering 1PH 45A, MID MODBUS
48505006 P06 Metering 1PH 45A, MID M-BUS

Advantages

Compact design

Only one module wide for measuring single-phase loads up to 45 A to save space in electrical panels.

MID certification

The whole range complies with the MID directive to guarantee accuracy and reliability when metering, compulsory for energy billing applications. The “module B+D” certification attests that an external laboratory has verified the design and production process of these devices.

Wide temperature range

Meters in the COUNTIS P series can operate over a temperature range of -40 to +70°C.

Complete ecosystem for easy integration

COUNTIS P0x meters are natively compatible with the WEBVIEW energy monitoring software. Thanks to the automatic detection of the meters for quick configuration, this software is very easy to use. It can accessible via a Diris Digiware M-70 or D-70 gateway.

Multi-interfaces

COUNTIS P0x meters are equipped with:
- Two pulse outputs, enabling energy consumption information to be emitted in the form of pulses.
- An RS485 (MODBUS RTU) or M-BUS communication output, which enables all meter data to be read remotely via the communication protocol.
- Up to 4 managed tariffs, to distinguish between consumption according to tariff periods.

Environmental data

Sustainable advantages - Includes Eco Mode for a reduction in device energy consumption of up to 80%
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
Sustainability Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Documentation

  • HTML
    COUNTIS P04 COM tables
    Select
  • PDF
    COUNTIS P0x Modular active-energy meters
    Select
  • PDF
    COUNTIS P0x_UE declaration
    Select
  • PDF
    COUNTIS P0x_PEP
    Select
  • PDF
    COUNTIS P0X_UE certificate
    Select
  • PDF
    COUNTIS P0x
    Select
  • PDF
    COUNTIS P AC and DC energy meters, current sensors and transformers
    Select
  • PDF
    COUNTIS P0x Modular active-energy meters
    Select
  • COUNTIS P04 1PH 45A MODBUS MID CAD 48505004
  • PDF
    COUNTIS E & P - AC and DC energy meters and current sensors and transformer
    Select
  • PDF
    Quick start guide COUNTIS P0x
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!