Function

COMO CS are manually operated multi-pole transfer switches. They ensure switching, transfer of sources or transfer of two low voltage circuits on load as well as their safe disconnection.

Conformity to standards

IEC 60947-3
UL 60947-4-1

Advantages

Quick mounting

The “quick fix” allows significant time saving in fixing the handle to the device. The devices sold in enclosed version are ready for installation.

Simple installation

The accessories offered are common to all the products in the range.
The products are designed for installation:
- on the rear of the cabinet on a backplate,
- on the rear of the cabinet on a DIN rail,
- on the door with a direct handle.

Effective in all circumstances

The devices are available with 3 standard switching types that can cover a wide variety of applications:
- I-II
- I-0-II
- I-0-II with bypass.

Documentation

  • PDF
    COMO CS range_UE declaration
    Select
  • PDF
    COMO CS - Manual Cam Transfer Switches
    Select
  • PDF
    COMO CS - Manual Cam Transfer Switches from 25 to 100 A
    Select
  • PDF
    Manually operated Transfer Switching Equipment
    Select
  • COMO CS I-0-II 3P back 25A CAD 43303002
  • COMO CS I-0-II 3P back 40A CAD 43303004
  • COMO CS I-0-II 3P back 63A CAD 43303006
  • COMO CS I-0-II 3P back 100A CAD 43303010
  • COMO CS I-0-II 3P door 25A CAD 43303102
  • COMO CS I-0-II 3P door 40A CAD 43303104
  • COMO CS I-0-II 3P door 63A CAD 43303106
  • COMO CS I-0-II 3P door 100A CAD 43303110
  • COMO CS I-0-II 4P back 25A CAD 43304002
  • COMO CS I-0-II 4P back 40A CAD 43304004
  • COMO CS I-0-II 4P back 63A CAD 43304006
  • COMO CS I-0-II 4P back 100A CAD 43304010
  • COMO CS I-0-II 4P door 25A CAD 43304102
  • COMO CS I-0-II 4P door 40A CAD 43304104
  • COMO CS I-0-II 4P door 63A CAD 43304106
  • COMO CS I-0-II 4P door 100A CAD 43304110

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!