Function

ATyS p M are single-phase or three-phase automatic transfer switches with positive break indication.
Functions include ATyS t M and ATyS g M capability, with additional programmable parameters and a tripping function. A product model with communication is available. They are intended for use in low voltage power supply systems where a brief interruption of the load supply is acceptable during transfer.

Conformity to standards

IEC 60947-6-1
IEC 60947-3
GB/T 14048.11

Transfer Switch Selector
soft_141-web
Discover the switching solution to optimize your installation
The online configurator that will help you find the best switching equipment for your installations from 16A to 6300A.

Advantages

Flexible programming

ATyS p M time delays and inputs/outputs are completely configurable, enabling the easy monitoring of specific applications (load shedding, testing, etc.) and the definition of an operating cycle specifically adapted to your application.

Trip function

ATyS p M features a function for returning to the 0 position in case of the loss of both power supply sources (tripping). This protects the load from issues due to source instability.

Remote control interface

For installations where the product is enclosed, a remote interface is available to display product status on the front panel (D10) and give access to programming (D20).

Immune to voltage fluctuations

The power supply of the ATyS p M is only active during transfer. As the product is based on stable positions, it is not affected by network voltage fluctuations.

Superior electrical performance

ATyS p M devices are compliant with IEC 60947-6-1, the standard governing transfer switches. Their AC-33B properties of up to 125 A mean you can use the same product for resistive,inductive and highly inductive motor loads.

Immune to voltage fluctuations

The power supply of the ATyS p M is only active during transfer. As the product is based on stable positions, it is not affected by network voltage fluctuations.

Applications

Environmental data

Sustainable advantages - Compact design results in reduced packaging and transportation costs
- Includes Eco Mode for reduced device energy consumption
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
Sustainability Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Documentation

  • HTML
    ATyS pM - Automatic transfer switching equipment
    Select
  • PDF
    ATyS M range_UK declaration
    Select
  • PDF
    ATyS p M
    Select
  • PDF
    ATyS M - Implementation of standard IEC_EN 61439
    Select
  • PDF
    ATyS M Modular Transfer Switching Equipment
    Select
  • PDF
    ATyS c M-ATyS p M-ATyS g M-ATyS t M-ATyS A M-ATyS d M range_UE declaration
    Select
  • PDF
    Remotely operated and Automatic Transfer Switching Equipment Atys
    Select
  • PDF
    ATYS-p-M - Automatic Transfer Switching Equipment
    Select
  • PDF
    2024010305644099-CCC Certificate ATYS M 40A~160A T.pdf
    Select
  • PDF
    ATYS p M - Automatic Transfer Switching Equipment
    Select
  • ATyS p M +COM 4P 40A 230/400V CAD 93844004
  • ATyS p M +COM 4P 63A 230/400V CAD 93844006
  • ATyS p M +COM 4P 80A 230/400V CAD 93844008
  • ATyS p M +COM 4P 100A 230/400V CAD 93844010
  • ATyS p M +COM 4P 125A 230/400V CAD 93844012
  • ATyS p M +COM 4P 160A 230/400V CAD 93844016

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!