Function

Complete and professional, NETYS RT is a single-phase rack-tower UPS ensuring protection and availability of IT infrastructure that meet both requirements of power reliability and installation flexibility.

Conformity to standards

IEC 62040-1
IEC 62040-2
IEC 62040-3
AS 62040.1.1
AS 62040.1.2
AS 62040.2
RCM (E2376)

ui/Thin/mkt-superior
Superior
Unrivalled power performance

Best in class & certified performance to optimise usage and Total Cost of Ownership

Advantages

Simple to install

- No configuration necessary on first startup.
- Space and time saving ‘tower-to-rack’ conversion mode.
- Compact footprint (tower mode).
- High density rack enclosure saving valuable cabinet rack space.

High protection and availability

- Online double conversion technology with sinusoidal waveform, completely filters out all disturbances from / to the mains power supply and ensures maximum protection of the utility.
- Wide tolerance of the input voltage reduces switchovers to battery mode, prolonging battery life.
- Possibility of 1+1 parallel and redundant configuration to maximise the availability of critical utilities (up to 22 kVA).
- Hot-swap plug-in manual bypass.

Certified performance

- Performance tested and verified by independent laboratory.
- Full performance up to 40 °C without derating.

Easy to use

- Clear and uncluttered multilanguage LCD display.
- Wide range of communication protocols for integration into LAN networks or Building Management Systems.
- IoT ready device for access to connected services.
- Load segmentation function to prioritize loads and manage critical situations.

Extended and flexible back-up time

- Hot-swap modular battery extension (EBM) to meet all back-up time requirements, even after installation.
- Battery ageing detection function.
- Fast recharge - even for very long back-up time.
- Li-Ion battery technology-ready.

Applications

  • Building - Power availability for IT infrastructure

Please check with your local salespeople if the product is available in your country.

Find your local contactContact us

Technical data

Model NRT2-U1100 NRT2-U1700 NRT2-U2200 NRT2-U3300 NRT3-U5000K NRT3-U7000K NRT3-U9000K NRT3-U11000K
Sn 1100VA 1700VA 2200VA 3300VA 5000VA 7000VA 9000VA 11000VA
Pn 900W 1350W 1800W 2700W 5000W 6000W 8000W 10000W
Architecture online double conversion VFI with input PFC and automatic bypass
Parallel redundant function - - - - 1+1 1+1 1+1 1+1

 

Input
Model NRT2-U1100 NRT2-U1700 NRT2-U2200 NRT2-U3300 NRT3-U5000K NRT3-U7000K NRT3-U9000K NRT3-U11000K
Voltage 230V (1ph) 120÷280V; (175÷280V @100% load)  230V (1ph) 100÷280V; (175÷280V @100% load)
Frequency 50/60Hz +/-10% (Auto-Selectable)  40/70Hz (50/60Hz +/-10% Auto-Selectable)
Power factor/THDi >0.99/<5%  >0.99/<3%
Input socket IEC 320-C14 (10A) IEC 320-C20 (16A) terminals

 

Output
Model NRT2-U1100 NRT2-U1700 NRT2-U2200 NRT2-U3300 NRT3-U5000K NRT3-U7000K NRT3-U9000K NRT3-U11000K
Voltage 230V (1ph) selectable 200/208/220/240V - 50 or 60Hz +/-2 % (+/-0.05Hz in battery mode)
Power factor 0.9 @ 1000VA 0.9 @ 1500VA 0.9 @ 2000VA 0.9 @ 3000VA 1 @ 5000VA 1 @ 6000VA 1 @ 8000VA 1 @ 10000VA
Efficiency (online mode) up to 93% online mode up to 95,5% online mode
Overload capability up to 105% continuously; 125% x 3min; 150% x 30sec up to 105% continuously; 125% x 2min; 150% x 30sec
Output connections 6 x IEC 320-C13 (10A) 6 x IEC 320-C13 (10A) + 1 x IEC 320-C19 (16A) terminals

 

Battery
Model NRT2-U1100 NRT2-U1700 NRT2-U2200 NRT2-U3300 NRT3-U5000K NRT3-U7000K NRT3-U9000K NRT3-U11000K
Standard autonomy (min)(1) 7 11 8 9 13 8 12 9
Voltage 24VDC 48VDC 48VDC 72VDC 192VDC 192VDC 240VDC 240VDC
Recharge time <3h to recover 90% capacity <6h to recover 90% capacity

 

Communication
Model NRT2-U1100 NRT2-U1700 NRT2-U2200 NRT2-U3300 NRT3-U5000K NRT3-U7000K NRT3-U9000K NRT3-U11000K
Mimic panel LCD with graphical icons  LCD with menu available in 10 languages
RS232 MODBUS protocol  •
USB port
WEB / SNMP (Ethernet RJ45 port) option option option option option option option option
COMM slot
Dry contacts option option option option
EPO input
Parallel port - - - -

 

Standards
Model NRT2-U1100 NRT2-U1700 NRT2-U2200 NRT2-U3300 NRT3-U5000K NRT3-U7000K NRT3-U9000K NRT3-U11000K
Safety IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
EMC IEC/EN 62040-2, AS 62040.2
Performance IEC/EN 62040-3 (efficiency tested by an external independent body)
Product declaration(2) CE, RCM (E2376)

 

Environment
Model NRT2-U1100 NRT2-U1700 NRT2-U2200 NRT2-U3300 NRT3-U5000K NRT3-U7000K NRT3-U9000K NRT3-U11000K
Operating ambient temperature from 0°C to +40°C (up to 45°C(3))
Storage temperature range from -15°C to +55°C (from 15°C to 25°C for best battery life)
Relative Humidity 5-95% non-condensing
Noise level (ISO 3746) <45dBA <50dBA <55dBA

 

Dimensions & weight
Model NRT2-U1100 NRT2-U1700 NRT2-U2200 NRT2-U3300 NRT3-U5000K NRT3-U7000K NRT3-U9000K NRT3-U11000K
UPS size std (W x D x H) (mm) 89 x 332 x 440 89 x 430 x 440 89 x 430 x 440 89 x 608 x 440 89 x 430 x 440 89 x 430 x 440 89 x 565 x 440 89 x 565 x 440
UPS size RACK 2U 2U 2U 2U 2U 2U 2U 2U
UPS weight std (kg) 13 18 19 30 11 12 16 17
IP rating IP20
EBM module size (W x D x H) (mm) 89 x 332 x 440 89 x 430 x 440 89 x 608 x 440 89 x 565 x 440 131 x 650 x 440
EBM module RACK 2U 2U 2U 2U 2U 2U 3U 3U
EBM module weight (kg) 16 29 29 43 39 39 67 67

 

(1) @ 75% of nominal load PF 0.7.
(2) BIS compliance for 5000VA and 7000VA models.
(3) Conditions apply.

System

Electrical options

- UPS models with tropicalised (Conformal Coating) boards.
- Hot-swap battery extension modules.
- Hot-swap manual bypass.
- 1+1 parallel module (5000 - 11000 VA).

Communication

Standard communication features

- 1 slot for communication options.
- USB port for UPS management.
- MODBUS RTU (RS232).
- RS485 for Li-ion battery BMS.
- LOCAL VIEW software for local UPS monitoring and shutdown for Windows, Linux and MAC Osx.

Communication options

- Dry-contact card.
- NET VISION: professional WEB/SNMP, ethernet interface for UPS monitoring and remote automatic shutdown (MODBUS TCP).
- RT-VISION: WEB/SNMP interface for UPS monitoring and management.
- Environmental Monitoring Device (EMD).
- REMOTE VIEW PRO supervision software.

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!