Function

The MODULYS XL is a modular UPS based on 200 kW power modules. The power of a single UPS unit can be increased up to 1200 kW and the system can include up to 4 units in parallel. The innovative MODULYS XL concept allows for the constant protection of the load in online mode, whether to respond to load growth or to manage all aspects of the system’s lifecycle, in a secure way and with impressive rapidity.
Associated with a variety of adapted Services, the MODULYS XL provides unprecedented availability and flexibility to fulfil the requirements of today’s highly critical applications.

Conformity to standards

IEC/EN 62040-1, IEC/EN 62040-2, IEC/EN 62040-3, IEC/EN 62040-4
CE
EAC

ui/Thin/mkt-ultimate
Ultimate
Fault-tolerant power without compromise

Fully redundant architecture for maximum availability, minimum MTTR and risk free maintenance.

Advantages

3 standard bricks for your very own system

- UPS configurations based on 3 standard bricks for a simplified installation process.
- Repeatable and standardised assets to meet different configuration and architectural requirements.
- An adjustable number of empty power slots to match different scalability and redundancy needs.
- Complete UPS customisation without modifying the core standardised bricks.
- Quality, simplicity of construction and ease of operation.

5-minute plug-in

- Power module addition or removal in only 5 minutes by one person.
- Simple and safe power module plug-in: no power or communication bus cabling required.
- Load fully protected in double conversion mode during the power extension or module swap.
- Hot-scale and swap process in incremental steps of 200 kW to reduce time and optimise costs.
- Automatic power module self-configuration and testing before connection.
- Firmware auto-alignment.
- No installation rework when a new capacity is required.
- Off-powered connection of the power module to prevent electrical arcing upon plug-in and plug-out.

Safe and easy deployment

- Specifically engineered to eliminate unexpected installation errors.
- Easy power slot positioning and perfect alignment including on uneven floors.
- Power slots with pre-engineered built-in bus bars for quick, easy and clean interconnections.
- A full frontal access installation so the UPS can be installed against a wall.
- The power slots set up during the installation stage are ready for future hot plug-in power modules.
- Safe and easy power module handling.
- Full system heat-run test capability during commissioning without the need for an external load bench.

Concurrent and risk-free maintenance

- Concurrent maintenance of all components.
- Safe power module maintenance - outside of the running system.
- Both the power modules and the static bypass can be maintained while the load remains fully protected in double conversion mode.
- No in-situ maintenance, service or repair that may jeopardise the running system.
- Fully extractable power modules and subassemblies and complete access to all components, reducing the MTTR.
- Built-in means to perform an exhaustive pre-test after the module’s maintenance.

Applications

  • Data center - Power availability for servers
  • Data center - Power availability for telecom

Technical data

UPS Unit
Power Module rated power 200kVA/kW
Unit rated power 200 to 1200kVA/kW
Number of Power Modules 1 to 6
Number of Power Slots 1 to 6
Number of Units per System up to 4 units in parallel
Redundant configuration N+x

 

Rectifier input
Voltage 400V 3ph (200 to 480V(1))
Frequency 50/60Hz ±5Hz
Power factor/THDI >0.99/<2.5%(2)

 

Output
Power factor 1 (according to IEC/EN 62040-3)
Voltage 400V 3ph+N (380/415V configurable)
Frequency 50/60Hz (configurable) ±0.01Hz - free-running
Voltage distortion (Ph/Ph) ThdU ≤1.5% (linear load)

 

Bypass
Voltage rated output voltage ±15% (configurable)
Frequency rated output frequency ±5Hz (configurable for Genset compatibility)

 

Power hub
Dimensions W x D x H (mm) 1200 x 975 x 2120
Weight (kg) 750

 

Power slot
Dimensions W x D x H (mm) 550 x 975 x 2120
Weight (kg) 130

 

Power module
Dimensions W x D x H (mm) 500 x 950 x 1940
Weight (kg) 450
Type Hot plug-in / Hot-swappable
MTBF 1,000,000hrs
Online efficiency (double conversion mode) up to 97%

 

Environment
Operating ambient temperature from 0°C to +40°C
Relative humidity 0-95% without condensation
Maximum altitude 1000m without derating
Acoustic level at 1m <75dBA
Short-circuit withstanding (Icw) 100kA - Symmetrical

 

Standards
Safety IEC/EN 62040-1
EMC IEC/EN 62040-2
Performance IEC/EN 62040-3
Environmental IEC/EN 62040-4
Product declaration CE, EAC

 

(1) Conditions apply.
(2) At full rated voltage; with input THDV <1%.

System

Electrical options

- Input, output and maintenance bypass switches.
- 3-wire bypass and output distribution kit.
- PEN kit for TN-C grounding system.
- 4-wire rectifier (neutral connection kit).
- Shared batteries (1, 2 or 3 per unit).
- Enhanced battery charger.
- Battery tripping kit.
- Unit parallelisation kit.
- Redundant electronic power supplies.
- BCR (Battery Capacity Re-injection).
- ACS synchronisation system.
- Cold start.
- Top roof.

Communication

Standard communication features

- User-friendly 7” touch-screen multilingual colour graphic display (Power Hub).
- Tricolour display with a number indicating the Power Module status (Power Slot)
- 2 slots for communication options.
- USB port to download the UPS reports and log files.
- Ethernet port for service purposes.

Communication options

- Dry-contact interface (configurable, voltagefree contacts).
- MODBUS RTU RS485 or MODBUS TCP.
- PROFIBUS / PROFINET gateway.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software
- IoT gateway for Socomec cloud services and the SOLIVE UPS mobile app.
- Remote touch-screen panel.
- Additional Com-slot extension.

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!