Function

With its flexible modularity providing seamless and risk-free power scalability up to 200 kW, the MODULYS GP range is the ideal solution for unscheduled site upgrades or incremental power evolutions. The installed power can be increased up to 200 kW by adding hot-swap plug-in power modules for incremental steps of 25 kW.
Designed with no single point of failure, the MODULYS GP offers all the advantages of the Green Power 2.0 technology.

Conformity to standards

IEC/EN 62040-1, IEC/EN 62040-2, IEC/EN 62040-3, IEC 60068-2-57, IEC/EN 62040-4
AS 62040.1.1, AS 62040.1.2, AS 62040.2, AS 62040.3
CE
RCM (E2376)
EAC

ui/Thin/mkt-ultimate
Ultimate
Fault-tolerant power without compromise

Fully redundant architecture for maximum availability, minimum MTTR and risk free maintenance.

Advantages

Fully modular system

- Plug-in power module.
- Plug-in battery module.
- Plug-in auxiliary mains bypass module.
- Top or bottom connection.
- Top-air exhaust module.

Totally redundant design

- N+1, N+x redundancy level.
- Designed for no single point of failure.
- No centralised parallel control.
- Totally independent power modules.
- Redundant parallel bus connection (ring configuration).

Automatic firmware allignment

- Without human intervention.
- Completely risk-free.
- Load protected in inverter mode.

Enhanced serviceability performance

- Power module automatic firmware alignment.
- Fast & safe maintenance based on hotswap parts (power modules, auxiliary mains bypass, electronic boards).
- Battery can be hot-swapped without shutting down the connected equipment.
- Ready for concurrent maintenance.

‘Forever Young’ concept

- Exclusive life cycle extension programme.
- Eliminates end-of-life criticality.
- Based on an electronics-free cabinet + a set of plug-in parts.
- Module compatibility guaranteed for 20+ years.
- Allows for the implementation of future module technology.
- Company declaration of 20-year compatibility.

Applications

  • Data center - Power availability for servers
  • Data center - Power availability for telecom
  • Data center - Power availability for edge
  • Healthcare - Critical power for operating theatre

Technical data

UPS system
Power [Sn] 25 to 200kVA 25 to 400kVA 25 to 600kVA
Power [Pn] 25 to 200kW 25 to 400kW 25 to 600kW
Number of power modules 1 to 8 1 to 16 1 to 24
Input / output 3/3
Redundant configuration N+x

 

Input
Model 25 to 200kVA 25 to 400kVA 25 to 600kVA
Voltage 400V 3ph (340V to 480V)
Frequency 50/60Hz ±10%
Power factor/THDI >0.99/<1,5%

 

Output
Model 25 to 200kVA 25 to 400kVA 25 to 600kVA
Power factor 1 (according to IEC/EN 62040-3)
Voltage 380/400/415V ±1% 3ph+N
Frequency 50/60Hz ±0.1%
Voltage distortion <1% (linear load), <3% (non-linear load according lEC 62040-3) 
Short-circuit current up to 3 x In  
Overload 125% for 10 minutes, 150% for 1 minute
Crest factor 3:1

 

Bypass
Model 25 to 200kVA 25 to 400kVA 25 to 600kVA
Voltage rated output voltage ±15% (configurable with from 10% to 20%)
Frequency 50/60Hz ±2% (configurable for GenSet compatibility)

 

Efficiency (TÜV SÜD verified)
Model 25 to 200kVA 25 to 400kVA 25 to 600kVA
Online double conversion mode up to 96.5%

 

Environment
Model 25 to 200kVA 25 to 400kVA 25 to 600kVA
Ambient temperature 0°C to 40°C (15 to 25°C for maximum battery life)
Relative humidity 0 to 95% without condensation  
Maximum altitude 1000m without derating (3000m max)
Acoustic level at 1m <55dBA

 

System Cabinet
Model 25 to 200kVA 25 to 400kVA 25 to 600kVA
Width (mm) 600  2 x 600 (combinable system) 3 x 600 (combinable system)
2010 (fully integrated solution) 2610 (fully integrated solution)
Depth (mm) 890
Height (mm) 1975
Weight (empty cabinet) (kg) 210 2 x 210 (combinable system) 3 x 210 (combinable system)
780 (fully integrated solution) 1010 (fully integrated solution)
Degree of protection IP20

 

Standards
Model 25 to 200kVA 25 to 400kVA 25 to 600kVA
Safety IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
EMC IEC/EN 62040-2 Class C2, AS 62040.2
Performance VFI-SS-111, IEC/EN 62040-3, AS 62040.3
Seismic compliance Uniform Building Code UBC:1997, IEC 60068-2-57:2013
Environmental IEC/EN 62040-4
Product certification CE, RCM (E2376)

 

Power module
Model 25 to 200kVA 25 to 400kVA 25 to 600kVA
Height 3U
Weight (kg) 34
Type Hot plug-in / Hot-swappable
MTBF >1000000 hours (calculated and verified)

 

System

Electrical options

- External battery cabinet.
- High capacity battery charger.
- ACS synchronisation system.
- Internal backfeed isolation device.

Communication

Standard communication features

- User-friendly 7" touch-screen multilingual colour graphic display.
- 2 slots for communication options.
- USB port to download UPS report and log file.
- Ethernet port for service purpose.
- Commissioning wizard.

Communication options

- Dry-contact interface.(configurable voltage-free contacts).
- MODBUS RTU RS485 or MODBUS.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software.
- IoT gateway for Socomec cloud services and SoLive UPS mobile app.
- Remote touch-screen panel.

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!