Would you like to achieve Total Cost of Ownership savings of up to 30% across 10 years?
Li-Ion batteries can help reduce your Total Cost of Ownership across many UPS applications.
Furthermore, for an installation with a back-up time requirement of just a few minutes, the footprint savings are between 30 % and 70 %, with weight savings between 50 % and 80 % - helping you to free up valuable floor space.
Based on the latest technology, the Socomec Li-Ion battery UPS enables a faster recharge than lead-acid systems, maximising the system's power availability.
Available for the MODULYS GP range, the Li-Ion battery UPS is ideal for unscheduled site upgrades or incremental power evolutions.
Download this Technical Guide and learn how the Li-Ion battery UPS offers significant advantages in UPS applications – delivering innovative power protection with a reduced Total Cost of Ownership.