The purpose of this technical note is to describe the communication architectures that can be implemented, when multiple DIRIS Digiware systems, Power Monitoring Devices and Energy meters from Socomec or other brands are used altogether.
The flexibility of DIRIS Digiware means you can opt from several different commnication architectures, adjusting them to your electrical system setup and communication buses available.
These architectures can be completely centralised, partially centralised or decentralised according to use and application.
Download the technical note for further information.
Service must be enabled Here.