Protection and power switching accessories New uR fuses auxiliary contact Fuse blown device FUSERBLOC interlock Interlock device for opening the fuse cover SIRCO M auxiliary contact Pre-breaking and signalling device DPS Dual power supply device for transfer switch INOSYS voltage tap-off Connection device ATyS door surround Door surround provide a clean and safe finish to the panel's cut-out Steel safety enclosures terminal block Terminal connection kit INOSYS mounting insert Accessories for INOSYS ATyS Dx0 Remote display device S type operating handle Direct or external operation handle S type control shaft Shaft for external operation handle SIRCO M additional pole Pole for conversion into multi-pole isolator or changeover switch - from 16 to 125 A SIRCO PV bridging bar Device for connecting poles in series SIRCO - SIRCOVER - ATYS terminal shroud Protection device for direct contacts COMO auxiliary contact Pre-breaking and position device SIDERMAT - FUSOMAT shunt trip coil Replacement tripping coil - from 24 to 400 VAC, 12 to 200 VDC ATyS M - SIRCO MV voltage sensing Voltage tap-off and power supply terminal device Steel safety enclosures auxiliary control Machine control and command interface Pagination 1 2 3 4 5 6 7 8 › Next ›