Cables and connectors Filters New DIRIS Digiware T-10 RJ12 adaptor - for DIRIS Digiware R-60 and residual CTs New DIRIS D30 RJ9 cable Connection cable for control interface - 1.5 m and 3 m New DIRIS Digiware RJ45 cable Connection cable for Digiware Bus - from 0.06 m to 50 m New DC current sensor Molex RJ12- cables Connection cable for DC current module - from 0.3 to 5 m New AC current sensor RJ12 cables Connection cable for AC current module - from 0.1 to 50 m New DIRIS Digiware RJ45 bus termination RJ45 end of line resistor New DIRIS Digiware plug-in connector Accessory compatible with AC current measurement module New DIRIS - ISOM Digiware USB cable USB configuration cable